Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Technical information

Specifications according to data sheet23X.53 and 23X.54
Nominal size4"

Standard features

Measuring SystemStainless Steel
2nd Scale / Special Scalewithout
Accuracy Class+/- 1% (ASME B40.100 Grade 1A)
Material pressure elementMeasuring System 316L

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
CaseRemovable bayonet ring
Case fillingwithout
Connector locationlower mount
Unit of outer Scalepsi / -inHg
Process Connection1/2 NPT
Approvals"XMAS TREE GAUGE" in black with larger than standard numeral size
Scale range
Price$163.33
0/1000 psi8992350
Price$169.75
0/1500 psi8992342
0/2000 psi8992334
0/3000 psi52906604
0/5000 psi8992317
0/10000 psi8992309