Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Technical information

Specifications according to data sheetPE 81.60
Material of Wetted Parts316L
Case316L

Standard features

non-linearity0.5% BFSL
Process Connection1/4 NPT
Temperature range of medium0...+80 °C

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Electrical Connectionvalve connector, size A
Output signal4 ... 20 mA, 2-wire0 ... 10 V, 3-wire
Power supply8...30 V DC14...30 V DC
Pressure range
Price$257.00$257.00
0...50 inWC gauge5281188652811889
0...100 inWC gauge5583038052811890
0...150 inWC gauge5281188752811891
0...200 InWC gauge5281188852811892
Price$137.50$137.50
0...250 inWC gauge5281189452811895
Price$173.35$173.35
0...15 psia5042635450426737
0...100 psia5042638950426761
Price$257.00$257.00
0...1 psi5583044952811893
0...5 psig5281188452811885
Price$137.50$137.50
0...15 psig5042639750426770
0...25 psig5042640150426788
0...50 psig5042642750426800
0...100 psig5037247550426818
0...200 psig5039808350426834
0...300 psig5042646050426842
0...500 psig5042647850426851
0...1000 psig5042648650426869
0...1500 psig5042649450426877
0...2000 psig5042650850426885
0...3000 psig5042651650426893
0...5000 psig5037248350426907
0...10000 psig5042653250426915
Price$173.35$173.35
-30 InHg...0 psi7010973752125068
-30 InHg...+30 psi5093597652918724