Buy digital pressure gauges from the online-shop

High-quality digital pressure gauges from WIKA

WIKA precision digital pressure gauges, such as the model CPG1500, are suitable for stationary and also mobile measurement and display of pressures. A further advantage is that digital pressure gauges can also be used as a pressure reference. This enables the easy testing, adjustment and calibration of other pressure measuring equipment directly on site. Through efficient measuring cells, a high accuracy of 0.05 % FS is achieved. In addition to numerous configuration options, our online shop also offers complete service kits consisting of digital pressure gauges, hand test pumps and various connection adapters with short delivery times.