Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Technical information

Casedie-cast aluminum
Power Supply3 AA batteries
Specifications according to data sheetCT 10.51
Nominal size4"
Measuring SystemStainless Steel 316L
CommunicationWIKA-Wireless

Standard features

Unitpsi
Type of certificateAcceptance test certificate 3.1 in accordance with DIN EN 10204 (factory calibration)
CommunicationWIKA-Wireless
protective hosuing capincl. protective housing cap
Carrying casewithout

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Process Connection1/4 NPT1/2 NPT
Pressure range
Price$890.69$890.69
0...15 psig5281722652857614
0...30 psig5281722852857615
0...100 psig5281566452857616
0...150 psig5281723152857662
0...200 psig5281723252818696
0...300 psig5281723552848817
0...500 psig5281566552857663
0...1000 psig52817241
0...1500 psig5281724252834594
0...2000 psig5281725252857665
0...3000 psig5281725552857666
0...5000 psig5281725852857667
0...10000 psig5281725952857689
0...15000 psig5281726152818695
-14,5... +15 psi5281721352857669
-14,5... +100 psi5281721452857674
-14,5... +300 psi5281721752857676