Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Technical information

Specifications according to data sheetPE 81.02
Power SupplyDC 10 (14) ... 30 V
Casestainless steel

Standard features

Output signal4 ... 20 mA, 2-wire
Accuracy0.5% of span
Electrical Connection4-pin L-plug DIN EN 175301-803, IP65
Permissible medium temperature-30 ... +100 °C (-22 ... +212 °F)
ApprovalsWithout

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Process ConnectionG 1 B, flush diaphragm with O-ringG 1/2 B, flush diaphragm with O-ring
Pressure Range
Price$652.35$652.35
0 ... 5 psi4204051
0 ... 10 psi8341074
0 ... 15 psi8345726
Price$775.24$652.35
0/25 psi52857686
0 ... 30 psi7113644
0 ... 50 psi8395766
0/60 psi8351312
0 ... 100 psi8341724
0 ... 160 psi8643407
0 ... 200 psi8641064
0 ... 250 psi8341961
0 ... 300 psi8341171
0/400 psi8342003
0 ... 500 psi8341197
0/600 psi8345745
0/750 psi12844005
0 ... 1000 psi9777517
0 ... 1500 psi8366706
0 ... 2000 psi8640823
0 ... 3000 psi8341758
0 ... 5000 psi8340646
Price$775.24$775.24
0 ... 8000 psi
-30/0 inHg8395706
Price$652.35$775.24
-30 inHg/30 psi9796058
-30 inHg/60 psi8345622
Price$652.35
0/50 InWC9739640
0/100 InWC8341473