Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Technical information

Specifications according to data sheetPE 81.61

Standard features

non-linearity0.25% BFSL
Electrical connectionangular connector DIN 175301-803 A

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
Process Connection1/2 NPT
Sealingwithout
permitted media temperature-30...+100°C
Signal output4...20 mA, 2-wire
Power supplyDC 8...35 V
Pressure range
Price$574.99
0...15 psia52375501
0...25 psia52375528
0...50 psia52375552
0...100 psia52375579
0...250 psia52375561
0...500 psia52375587
Price$561.93
0...10 psig52376460
Price$483.52
0...15 psig52375269
0...25 psig52375277
0...30 psig52376486
0...50 psig52375285
0...60 psig52375293
0...100 psig52374301
0...150 psig52375307
0...160 psig52375315
0...200 psig52375323
0...250 psig52375331
0...300 psig52375340
0...400 psig52375358
0...500 psig52375366
0...600 psig52375382
0...750 psig52375374
0...1000 psig52375391
0...1500 psig52375404
0...2000 psig52375412
0...3000 psig52375421
0...4000 psig52375439
0...5000 psig52375455
0...6000 psig52375447
0...7500 psig52375463
0...10000 psig52375471
Price$561.93
0...15000 psig52375480
0...20000 psig52375498
Price$574.99
-30 InHg...0 psi52375595
-30 InHg...+30 psi52375609
-30 InHg...+60 psi52375617
-30 InHg...+100 psi52375625
-30 InHg...+160 psi52375633
-30 InHg...+200 psi52375641