Item No.:

×

Details

Price (Unit):
Amount:

excl. tax & shipping
, Delivery time workdays
Add to cart

Model T32.xS

Digital temperature transmitter with HART® protocol

Head and rail mounting version


 

REPRESENTATIVE IMAGE

Technical information

Specifications according to data sheetTE 32.04 (head-/railmounting T32.xS)
Output signal4 ... 20 mA, 2-wire-design
Inputconfigurable by means of software
Measuring rangeconfigurable by means of software

Standard features

SIL-Statementnot for SIL applications
Configurationbasic configuration (Pt100, 3-wire, 0 ... 150 °C, signalling down scale < 3,6 mA)
Permissible ambient temperature-40 °C ... +85 °C

  • available from stock
  • available after production
  • online not available
  • not available
  • available from stock
  • available after production
  • online not available
  • not available
modelT32.1S, head mountingT32.3S, rail mounting
Explosion protection
Price$470.16$506.33
without1265542312655458
Price$509.23$545.40
Intrinsic Safety according ATEX/IEC/CSA/FM certificate1265544012655474