Temperature transmitters convert the input signal from a wide range of sensors, such as resistance sensors and thermocouples, but in some cases also from potentiometers, into a standardised output signal. With our digital temperature transmitters, the sensor type and the measuring span can be freely configured, along with many further options such as the error signalisation or a measuring point identification. The T32 temperature transmitter for use in hazardous areas can be delivered in Ex-ia (intrinsically safe) and Ex-n (non-incendive) ignition protection types.